- 1.1 kW - 5.5 kW
- Power range: 1.48 HP – 7.37 HP
- Efficiency class IE4
- Worldwide approvals and acceptances
IE4 Synchronous Motors
Efficient. Compact.
NORD DRIVESYSTEMS®’ synchronous motors based on permanent magnet technology provide high efficiencies. This technology offers low operating costs and can be simply and flexibly combined due to full compatibility with the NORD® modular products. Application control is simplified thanks to the almost constant motor speed.
Product Versions
NORD IE4 synchronous motors are available with the following options (selection):
- Brake (BRE+), Noise-reduced brake (NRB1/2), External fan (F)
- Motor Protection: Temperature sensor (TF), Thermostat (TW), Space heater (SH)
- Motor Connection: Motor plug connection (MS)
Product Characteristics
- Worldwide use
- Efficiency class IE4
- Ideal for variant reducing, as efficiency is achieved independently of the load
- Flexible combination with all NORD components, allowing adaptation to each specific application